Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
IDX 56 M, □56 mm, brushless, 350 W, with Hall sensors and Encoder EASY INT 1024CPT | Motor with industrial housing

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €672.30* |
5-19 | €564.19* | |
20-49 | €488.72* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 7270 rpm |
No load current | 653 mA |
Nominal speed | 6350 rpm |
Nominal torque (max. continuous torque) | 563 mNm |
Nominal current (max. continuous current) | 8.6 A |
Stall torque | 4800 mNm |
Stall current | 333 A |
Max. efficiency | 91 % |
Characteristics | |
Terminal resistance | 0.144 Ω |
Terminal inductance | 0.234 mH |
Torque constant | 62.4 mNm/A |
Speed constant | 153 rpm/V |
Speed / torque gradient | 0.354 rpm/mNm |
Mechanical time constant | 0.629 ms |
Rotor inertia | 170 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 2.69 K/W |
Thermal resistance winding-housing | 1.07 K/W |
Thermal time constant winding | 36.6 s |
Thermal time constant motor | 1100 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Max. speed | 8000 rpm |
Axial play | 0 mm, at radial load < 16 N |
0.14 mm, at radial load > 16 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 12 N |
Max. force for press fits (static) | 150 N |
(static, shaft supported) | 6000 N |
Max. radial load | 110 N, 12 mm from flange |
Other specifications | |
Number of pole pairs | 8 |
Number of phases | 3 |
Product | |
Weight | 5 g |