Details
NEW
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX PRIME 22 L Ø22 mm, brushless, with Hall sensors | Sterilizable, ceramic bearings

For more information, please contact our sales support with the request form. Thank you
Specifications
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 13600 rpm |
No load current | 185 mA |
Nominal speed | 12600 rpm |
Nominal torque (max. continuous torque) | 68.6 mNm |
Nominal current (max. continuous current) | 4.23 A |
Stall torque | 1070 mNm |
Stall current | 63.4 A |
Max. efficiency | 90 % |
Characteristics | |
Terminal resistance | 0.378 Ω |
Terminal inductance | 0.026 mH |
Torque constant | 16.8 mNm/A |
Speed constant | 567 rpm/V |
Speed / torque gradient | 12.7 rpm/mNm |
Mechanical time constant | 1.53 ms |
Rotor inertia | 11.5 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 11.1 K/W |
Thermal resistance winding-housing | 0.57 K/W |
Thermal time constant winding | 3.96 s |
Thermal time constant motor | 849 s |
Ambient temperature | -40...+135 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 30000 rpm |
Axial play | 0 mm, at radial load < 4 N |
0.14 mm, at radial load > 4 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 110 N |
(static, shaft supported) | 5300 N |
Max. radial load | 16 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 2 |
Number of phases | 3 |
Number of autoclave cycles | 1000 |
Product | |
Weight | 153 g |