Details
NEW
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX PRIME 22 L Ø22 mm, brushless, with Hall sensors

For more information, please contact our sales support with the request form. Thank you
Specifications
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 13100 rpm |
No load current | 339 mA |
Nominal speed | 12200 rpm |
Nominal torque (max. continuous torque) | 66 mNm |
Nominal current (max. continuous current) | 7.87 A |
Stall torque | 1020 mNm |
Stall current | 117 A |
Max. efficiency | 90 % |
Characteristics | |
Terminal resistance | 0.103 Ω |
Terminal inductance | 0.0084 mH |
Torque constant | 8.7 mNm/A |
Speed constant | 1100 rpm/V |
Speed / torque gradient | 13 rpm/mNm |
Mechanical time constant | 1.56 ms |
Rotor inertia | 11.5 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 11.1 K/W |
Thermal resistance winding-housing | 0.57 K/W |
Thermal time constant winding | 3.91 s |
Thermal time constant motor | 849 s |
Ambient temperature | -20...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 25000 rpm |
Axial play | 0 mm, at radial load < 4 N |
0.14 mm, at radial load > 4 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 110 N |
(static, shaft supported) | 5300 N |
Max. radial load | 16 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 2 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 153 g |