Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
ECX TORQUE 22 XL Ø22 mm, brushless, with Hall sensors

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €447.99* |
5-19 | €349.88* | |
20-49 | €285.15* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 6350 rpm |
No load current | 52 mA |
Nominal speed | 5320 rpm |
Nominal torque (max. continuous torque) | 79.1 mNm |
Nominal current (max. continuous current) | 1.07 A |
Stall torque | 603 mNm |
Stall current | 11.4 A |
Max. efficiency | 87 % |
Characteristics | |
Terminal resistance | 4.21 Ω |
Terminal inductance | 2.88 mH |
Torque constant | 71.6 mNm/A |
Speed constant | 133 rpm/V |
Speed / torque gradient | 7.84 rpm/mNm |
Mechanical time constant | 0.408 ms |
Rotor inertia | 4.97 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 10.9 K/W |
Thermal resistance winding-housing | 2.46 K/W |
Thermal time constant winding | 24.5 s |
Thermal time constant motor | 883 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Kugellager |
Max. speed | 8000 rpm |
Axial play | 0 mm, at radial load < 4 N |
0.24 mm, at radial load > 4 N | |
Radial play | 0.025 mm |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 110 N |
(static, shaft supported) | 1200 N |
Max. radial load | 33 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 4 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 162 g |
Description
The iron core winding and multi-pole design rotor of the brushless ECX TORQUE motors allow them to achieve a high torque density and unrivaled dynamics.
The ECX TORQUE 22 XL is available with Hall sensors, integrated encoder, or sensorless, and can be combined with a large number of gearheads. The mechanical interface and electrical connection can be configured. Order your ECX drive online now.