Details
NRND
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX TORQUE 22 M Ø22 mm, brushless, with Hall sensors
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €392.94* |
| 5-19 | €306.83* | |
| 20-49 | €250.10* | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
| Values at nominal voltage | |
| Nominal voltage | 18 V |
| No load speed | 14300 rpm |
| No load current | 175 mA |
| Nominal speed | 12200 rpm |
| Nominal torque (max. continuous torque) | 29.4 mNm |
| Nominal current (max. continuous current) | 2.41 A |
| Stall torque | 245 mNm |
| Stall current | 37 A |
| Max. efficiency | 87 % |
| Characteristics | |
| Terminal resistance | 0.486 Ω |
| Terminal inductance | 0.274 mH |
| Torque constant | 11.8 mNm/A |
| Speed constant | 806 rpm/V |
| Speed / torque gradient | 33.1 rpm/mNm |
| Mechanical time constant | 0.596 ms |
| Rotor inertia | 1.72 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 15.7 K/W |
| Thermal resistance winding-housing | 4.48 K/W |
| Thermal time constant winding | 15.5 s |
| Thermal time constant motor | 644 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | Kugellager |
| Max. speed | 16000 rpm |
| Axial play | 0 mm, at radial load < 4 N |
| 0.24 mm, at radial load > 4 N | |
| Radial play | 0.025 mm |
| Max. axial load (dynamic) | 4 N |
| Max. force for press fits (static) | 110 N |
| (static, shaft supported) | 1890 N |
| Max. radial load | 22 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 4 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 82 g |
Description
The iron core winding and multi-pole rotor design of the brushless ECX TORQUE motors allow them to achieve a high torque density and unrivaled dynamics.
The ECX TORQUE 22 M is available with Hall sensors, integrated encoder, or sensorless, and can be combined with a large number of gearheads. The mechanical interface and electrical connection can be configured. Order your ECX drive online now.
