Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
ECX TORQUE 22 L Ø22 mm, brushless, with Hall sensors
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €421.88* |
5-19 | €329.46* | |
20-49 | €268.41* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 9380 rpm |
No load current | 224 mA |
Nominal speed | 7930 rpm |
Nominal torque (max. continuous torque) | 45.7 mNm |
Nominal current (max. continuous current) | 3.7 A |
Stall torque | 441 mNm |
Stall current | 43.6 A |
Max. efficiency | 86 % |
Characteristics | |
Terminal resistance | 0.275 Ω |
Terminal inductance | 0.148 mH |
Torque constant | 12.1 mNm/A |
Speed constant | 789 rpm/V |
Speed / torque gradient | 17.9 rpm/mNm |
Mechanical time constant | 0.575 ms |
Rotor inertia | 3.06 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 13.4 K/W |
Thermal resistance winding-housing | 3.8 K/W |
Thermal time constant winding | 19.1 s |
Thermal time constant motor | 757 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Kugellager |
Max. speed | 11000 rpm |
Axial play | 0 mm, at radial load < 4 N |
0.24 mm, at radial load > 4 N | |
Radial play | 0.025 mm |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 110 N |
(static, shaft supported) | 1890 N |
Max. radial load | 29 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 4 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 113 g |
Description
The iron core winding and multi-pole rotor design of the brushless ECX TORQUE motors allow them to achieve a high torque density and unrivaled dynamics.
The ECX TORQUE 22 L is available with Hall sensors, integrated encoder, or sensorless, and can be combined with a large number of gearheads. The mechanical interface and electrical connection can be configured. Order your ECX drive online now.