Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX SPEED 19 M Ø19 mm, brushless, with Hall sensors | High Power
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €277.04* |
| 5-19 | €216.41* | |
| 20-49 | €176.31* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 55700 rpm |
| No load current | 124 mA |
| Nominal speed | 50900 rpm |
| Nominal torque (max. continuous torque) | 12.5 mNm |
| Nominal current (max. continuous current) | 3.12 A |
| Stall torque | 174 mNm |
| Stall current | 42.4 A |
| Max. efficiency | 89 % |
| Characteristics | |
| Terminal resistance | 0.566 Ω |
| Terminal inductance | 0.0486 mH |
| Torque constant | 4.1 mNm/A |
| Speed constant | 2330 rpm/V |
| Speed / torque gradient | 322 rpm/mNm |
| Mechanical time constant | 4.41 ms |
| Rotor inertia | 1.31 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 12.4 K/W |
| Thermal resistance winding-housing | 0.75 K/W |
| Thermal time constant winding | 1.26 s |
| Thermal time constant motor | 513 s |
| Ambient temperature | -20...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | Kugellager |
| Max. speed | 65000 rpm |
| Axial play | 0 mm, at radial load < 4 N |
| 0.29 mm, at radial load > 4 N | |
| Radial play | 0 mm |
| Max. axial load (dynamic) | 4 N |
| Max. force for press fits (static) | 70 N |
| (static, shaft supported) | 5000 N |
| Max. radial load | 12 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 78 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics, and of course unrivaled durability.
The ECX SPEED 19 M is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.
