Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
ECX SPEED 19 M Ø19 mm, ceramic bearings, brushless, sensorless | Sterilizable
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €479.56* |
5-19 | €374.41* | |
20-49 | €305.15* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 18 V |
No load speed | 64800 rpm |
No load current | 169 mA |
Nominal speed | 59600 rpm |
Nominal torque (max. continuous torque) | 11.7 mNm |
Nominal current (max. continuous current) | 4.53 A |
Stall torque | 182 mNm |
Stall current | 68.7 A |
Max. efficiency | 90 % |
Characteristics | |
Terminal resistance | 0.262 Ω |
Terminal inductance | 0.0235 mH |
Torque constant | 2.64 mNm/A |
Speed constant | 3610 rpm/V |
Speed / torque gradient | 358 rpm/mNm |
Mechanical time constant | 4.31 ms |
Rotor inertia | 1.15 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 12.4 K/W |
Thermal resistance winding-housing | 1.6 K/W |
Thermal time constant winding | 3.02 s |
Thermal time constant motor | 513 s |
Ambient temperature | -40...+135 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Kugellager |
Max. speed | 100000 rpm |
Axial play | 0 mm, at radial load < 4 N |
0.29 mm, at radial load > 4 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 70 N |
(static, shaft supported) | 5000 N |
Max. radial load | 12 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 2000 |
Product | |
Weight | 78 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics and of course unrivaled durability.The ECX SPEED 19 M is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.