Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX SPEED 16 M Ø16 mm, brushless, sensorless | High Power
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €228.94* |
| 5-19 | €178.84* | |
| 20-49 | €145.68* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 54900 rpm |
| No load current | 83 mA |
| Nominal speed | 50300 rpm |
| Nominal torque (max. continuous torque) | 8.56 mNm |
| Nominal current (max. continuous current) | 2.11 A |
| Stall torque | 119 mNm |
| Stall current | 28.5 A |
| Max. efficiency | 90 % |
| Characteristics | |
| Terminal resistance | 0.841 Ω |
| Terminal inductance | 0.0534 mH |
| Torque constant | 4.16 mNm/A |
| Speed constant | 2300 rpm/V |
| Speed / torque gradient | 464 rpm/mNm |
| Mechanical time constant | 3.95 ms |
| Rotor inertia | 0.812 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 16.1 K/W |
| Thermal resistance winding-housing | 1.8 K/W |
| Thermal time constant winding | 2.32 s |
| Thermal time constant motor | 398 s |
| Ambient temperature | -20...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | Kugellager |
| Max. speed | 70000 rpm |
| Axial play | 0 mm, at radial load < 1.5 N |
| 0.29 mm, at radial load > 1.5 N | |
| Radial play | 0 mm |
| Max. axial load (dynamic) | 1.5 N |
| Max. force for press fits (static) | 60 N |
| (static, shaft supported) | 2500 N |
| Max. radial load | 10 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 50 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics and of course unrivaled durability.The ECX SPEED 16 M is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.
