Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX PRIME 16 L Ø16 mm, brushless, with Hall sensors | Sterilizable, ceramic bearings

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €852.82* |
5-19 | €665.98* | |
20-49 | €542.72* | |
from 50 | On request |
Specifications
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 17700 rpm |
No load current | 108 mA |
Nominal speed | 16100 rpm |
Nominal torque (max. continuous torque) | 25.3 mNm |
Nominal current (max. continuous current) | 2.06 A |
Stall torque | 304 mNm |
Stall current | 23.5 A |
Max. efficiency | 87 % |
Characteristics | |
Terminal resistance | 1.02 Ω |
Terminal inductance | 0.0329 mH |
Torque constant | 12.9 mNm/A |
Speed constant | 740 rpm/V |
Speed / torque gradient | 58.5 rpm/mNm |
Mechanical time constant | 1.27 ms |
Rotor inertia | 2.08 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 16.7 K/W |
Thermal resistance winding-housing | 1.65 K/W |
Thermal time constant winding | 5.82 s |
Thermal time constant motor | 459 s |
Ambient temperature | -40...+135 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 40000 rpm |
Axial play | 0 mm, at radial load < 1 N |
0.14 mm, at radial load > 1 N | |
Max. axial load (dynamic) | 1 N |
Max. force for press fits (static) | 50 N |
(static, shaft supported) | 1000 N |
Other specifications | |
Number of pole pairs | 2 |
Number of phases | 3 |
Number of autoclave cycles | 1000 |
Product | |
Weight | 66 g |