Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX SPEED 16 L Ø16 mm, brushless, sensorless | Sterilizable
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €461.67* |
| 5-19 | €360.41* | |
| 20-49 | €293.78* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
| Values at nominal voltage | |
| Nominal voltage | 18 V |
| No load speed | 64600 rpm |
| No load current | 482 mA |
| Nominal speed | 61200 rpm |
| Nominal torque (max. continuous torque) | 15 mNm |
| Nominal current (max. continuous current) | 6.08 A |
| Stall torque | 346 mNm |
| Stall current | 131 A |
| Max. efficiency | 88 % |
| Characteristics | |
| Terminal resistance | 0.138 Ω |
| Terminal inductance | 0.01 mH |
| Torque constant | 2.65 mNm/A |
| Speed constant | 3600 rpm/V |
| Speed / torque gradient | 187 rpm/mNm |
| Mechanical time constant | 1.87 ms |
| Rotor inertia | 0.952 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 13.5 K/W |
| Thermal resistance winding-housing | 0.58 K/W |
| Thermal time constant winding | 1.43 s |
| Thermal time constant motor | 490 s |
| Ambient temperature | -40...+135 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | Kugellager |
| Max. speed | 70000 rpm |
| Axial play | 0 mm, at radial load < 1.5 N |
| 0.29 mm, at radial load > 1.5 N | |
| Radial play | 0 mm |
| Max. axial load (dynamic) | 1.5 N |
| Max. force for press fits (static) | 60 N |
| (static, shaft supported) | 2500 N |
| Max. radial load | 10 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Number of autoclave cycles | 2000 |
| Product | |
| Weight | 73 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics and of course unrivaled durability.The ECX SPEED 16 L is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.
