Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
ECX SPEED 13L Ø13 mm, brushless, with Hall sensors | High Power

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €317.78* |
5-19 | €248.10* | |
20-49 | €202.20* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 18 V |
No load speed | 67300 rpm |
No load current | 113 mA |
Nominal speed | 63000 rpm |
Nominal torque (max. continuous torque) | 8.28 mNm |
Nominal current (max. continuous current) | 3.33 A |
Stall torque | 151 mNm |
Stall current | 59.1 A |
Max. efficiency | 92 % |
Characteristics | |
Terminal resistance | 0.304 Ω |
Terminal inductance | 0.0166 mH |
Torque constant | 2.55 mNm/A |
Speed constant | 3750 rpm/V |
Speed / torque gradient | 447 rpm/mNm |
Mechanical time constant | 1.63 ms |
Rotor inertia | 0.349 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 19.5 K/W |
Thermal resistance winding-housing | 1.6 K/W |
Thermal time constant winding | 1.93 s |
Thermal time constant motor | 329 s |
Ambient temperature | -20...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Kugellager |
Max. speed | 70000 rpm |
Axial play | 0 mm, at radial load < 1.5 N |
0.28 mm, at radial load > 1.5 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 1.5 N |
Max. force for press fits (static) | 50 N |
(static, shaft supported) | 1500 N |
Max. radial load | 6 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 34 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics, and of course unrivaled durability.
The ECX SPEED 13 L is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.