Details
NEW
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX SPEED 10 M Ø10 mm, brushless, with Hall sensors | High Power

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €349.15* |
5-19 | €272.62* | |
20-49 | €222.20* | |
from 50 | On request |
Specifications
Values at nominal voltage | |
Nominal voltage | 36 V |
No load speed | 58800 rpm |
No load current | 41.5 mA |
Nominal speed | 52800 rpm |
Nominal torque (max. continuous torque) | 1.83 mNm |
Nominal current (max. continuous current) | 0.356 A |
Stall torque | 18.4 mNm |
Stall current | 3.19 A |
Max. efficiency | 79 % |
Characteristics | |
Terminal resistance | 11.3 Ω |
Terminal inductance | 0.0982 mH |
Torque constant | 5.77 mNm/A |
Speed constant | 1650 rpm/V |
Speed / torque gradient | 3230 rpm/mNm |
Mechanical time constant | 2.01 ms |
Rotor inertia | 0.0594 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 39.8 K/W |
Thermal resistance winding-housing | 4.43 K/W |
Thermal time constant winding | 2.05 s |
Thermal time constant motor | 178 s |
Ambient temperature | -20...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 65000 rpm |
Axial play | 0 mm, at radial load < 0.5 N |
0.14 mm, at radial load > 0.5 N | |
Max. axial load (dynamic) | 0.5 N |
Max. force for press fits (static) | 5.9 N |
(static, shaft supported) | 400 N |
Max. radial load | 4.71 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 12 g |