Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX SPEED 8 M Ø8 mm, brushless, with Hall sensors | High power
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €347.46* |
| 5-19 | €271.36* | |
| 20-49 | €221.05* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
| Values at nominal voltage | |
| Nominal voltage | 12 V |
| No load speed | 30500 rpm |
| No load current | 50.9 mA |
| Nominal speed | 22800 rpm |
| Nominal torque (max. continuous torque) | 1.26 mNm |
| Nominal current (max. continuous current) | 0.39 A |
| Stall torque | 5.18 mNm |
| Stall current | 1.43 A |
| Max. efficiency | 67 % |
| Characteristics | |
| Terminal resistance | 8.38 Ω |
| Terminal inductance | 0.144 mH |
| Torque constant | 3.62 mNm/A |
| Speed constant | 2640 rpm/V |
| Speed / torque gradient | 6110 rpm/mNm |
| Mechanical time constant | 1.6 ms |
| Rotor inertia | 0.025 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 51.2 K/W |
| Thermal resistance winding-housing | 3.84 K/W |
| Thermal time constant winding | 0.965 s |
| Thermal time constant motor | 154 s |
| Ambient temperature | -20...+85 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 50000 rpm |
| Axial play | 0 mm, at radial load < 0.3 N |
| 0.07 mm, at radial load > 0.3 N | |
| Radial play | 0 mm |
| Max. axial load (dynamic) | 0.2 N |
| Max. force for press fits (static) | 10 N |
| (static, shaft supported) | 110 N |
| Max. radial load | 2 N, 2 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 6 g |
Description
The brushless ECX Speed motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics and of course unrivaled durability.The ECX SPEED 8 M is available with Hall sensors, encoder, or sensorless. It can be combined with gearheads, and the electrical connection is configurable. Order your ECX drive online now.
