Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
ECX TORQUE 22 M Ø22 mm, brushless, with Hall sensors

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €392.94* |
5-19 | €306.83* | |
20-49 | €250.10* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 13000 rpm |
No load current | 56.5 mA |
Nominal speed | 10900 rpm |
Nominal torque (max. continuous torque) | 32.8 mNm |
Nominal current (max. continuous current) | 0.896 A |
Stall torque | 255 mNm |
Stall current | 13.6 A |
Max. efficiency | 87 % |
Characteristics | |
Terminal resistance | 3.54 Ω |
Terminal inductance | 2.38 mH |
Torque constant | 34.9 mNm/A |
Speed constant | 273 rpm/V |
Speed / torque gradient | 27.7 rpm/mNm |
Mechanical time constant | 0.499 ms |
Rotor inertia | 1.72 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 15.7 K/W |
Thermal resistance winding-housing | 4.48 K/W |
Thermal time constant winding | 18 s |
Thermal time constant motor | 644 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Kugellager |
Max. speed | 16000 rpm |
Axial play | 0 mm, at radial load < 4 N |
0.24 mm, at radial load > 4 N | |
Radial play | 0.025 mm |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 110 N |
(static, shaft supported) | 1890 N |
Max. radial load | 22 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 4 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 82 g |
Description
The iron core winding and multi-pole rotor design of the brushless ECX TORQUE motors allow them to achieve a high torque density and unrivaled dynamics.
The ECX TORQUE 22 M is available with Hall sensors, integrated encoder, or sensorless, and can be combined with a large number of gearheads. The mechanical interface and electrical connection can be configured. Order your ECX drive online now.