Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX SPEED 10 M Ø10 mm, brushless, with Hall sensors | High Power
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €349.15* |
| 5-19 | €272.62* | |
| 20-49 | €222.20* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 18 V |
| No load speed | 59500 rpm |
| No load current | 84.5 mA |
| Nominal speed | 53400 rpm |
| Nominal torque (max. continuous torque) | 1.85 mNm |
| Nominal current (max. continuous current) | 0.728 A |
| Stall torque | 18.5 mNm |
| Stall current | 6.5 A |
| Max. efficiency | 79 % |
| Characteristics | |
| Terminal resistance | 2.77 Ω |
| Terminal inductance | 0.0239 mH |
| Torque constant | 2.85 mNm/A |
| Speed constant | 3350 rpm/V |
| Speed / torque gradient | 3260 rpm/mNm |
| Mechanical time constant | 2.03 ms |
| Rotor inertia | 0.0594 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 39.8 K/W |
| Thermal resistance winding-housing | 4.43 K/W |
| Thermal time constant winding | 2.06 s |
| Thermal time constant motor | 178 s |
| Ambient temperature | -20...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 65000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Product | |
| Weight | 12 g |