Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX SPEED 10 M Ø10 mm, brushless, with Hall sensors | High Power
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €349.15* |
| 5-19 | €272.62* | |
| 20-49 | €222.20* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 9 V |
| No load speed | 59400 rpm |
| No load current | 169 mA |
| Nominal speed | 52300 rpm |
| Nominal torque (max. continuous torque) | 1.83 mNm |
| Nominal current (max. continuous current) | 1.44 A |
| Stall torque | 15.6 mNm |
| Stall current | 11 A |
| Max. efficiency | 77 % |
| Characteristics | |
| Terminal resistance | 0.82 Ω |
| Terminal inductance | 0.00599 mH |
| Torque constant | 1.42 mNm/A |
| Speed constant | 6700 rpm/V |
| Speed / torque gradient | 3860 rpm/mNm |
| Mechanical time constant | 2.4 ms |
| Rotor inertia | 0.0594 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 39.8 K/W |
| Thermal resistance winding-housing | 4.43 K/W |
| Thermal time constant winding | 1.92 s |
| Thermal time constant motor | 178 s |
| Ambient temperature | -20...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | Waelzlager |
| Max. speed | 65000 rpm |
| Axial play | 0 mm, at radial load < 0.5 N |
| 0.14 mm, at radial load > 0.5 N | |
| Max. axial load (dynamic) | 0.5 N |
| Max. force for press fits (static) | 5.9 N |
| (static, shaft supported) | 400 N |
| Max. radial load | 4.71 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 12 g |