Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
ECX SPEED 6 M Ø6 mm, brushless, sensorless | High power

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €235.99* |
5-19 | €184.31* | |
20-49 | €150.21* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 63400 rpm |
No load current | 29.8 mA |
Nominal speed | 47000 rpm |
Nominal torque (max. continuous torque) | 0.425 mNm |
Nominal current (max. continuous current) | 0.268 A |
Stall torque | 1.71 mNm |
Stall current | 0.977 A |
Max. efficiency | 69 % |
Characteristics | |
Terminal resistance | 12.3 Ω |
Terminal inductance | 0.118 mH |
Torque constant | 1.75 mNm/A |
Speed constant | 5460 rpm/V |
Speed / torque gradient | 38300 rpm/mNm |
Mechanical time constant | 2.82 ms |
Rotor inertia | 0.00703 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 65.8 K/W |
Thermal resistance winding-housing | 13.2 K/W |
Thermal time constant winding | 1.4 s |
Thermal time constant motor | 70.4 s |
Ambient temperature | -20...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 100000 rpm |
Axial play | 0 mm, at radial load < 0.15 N |
0.07 mm, at radial load > 0.15 N | |
Radial play | 0.01 mm |
Max. axial load (dynamic) | 0.1 N |
Max. force for press fits (static) | 10 N |
(static, shaft supported) | 110 N |
Max. radial load | 2 N, 2 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 3 g |
Description
The brushless ECX SPEED motors with an ironless winding have an extremely large speed range, high power, excellent control characteristics, and of course unrivaled durability.The ECX SPEED 6 M is available with Hall sensors, encoder, or sensorless, and can be combined with gearheads. Order your ECX drive online now.