Details
NEW
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX PRIME 22 L Ø22 mm, brushless, with Hall sensors | Sterilizable, ceramic bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €856.50* |
| 5-19 | €668.72* | |
| 20-49 | €545.04* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 12 V |
| No load speed | 13800 rpm |
| No load current | 378 mA |
| Nominal speed | 12600 rpm |
| Nominal torque (max. continuous torque) | 67.1 mNm |
| Nominal current (max. continuous current) | 8.4 A |
| Stall torque | 836 mNm |
| Stall current | 101 A |
| Max. efficiency | 89 % |
| Characteristics | |
| Terminal resistance | 0.119 Ω |
| Terminal inductance | 0.0065 mH |
| Torque constant | 8.29 mNm/A |
| Speed constant | 1150 rpm/V |
| Speed / torque gradient | 16.5 rpm/mNm |
| Mechanical time constant | 1.99 ms |
| Rotor inertia | 11.5 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 11.1 K/W |
| Thermal resistance winding-housing | 0.57 K/W |
| Thermal time constant winding | 3.96 s |
| Thermal time constant motor | 849 s |
| Ambient temperature | -40...+135 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | Waelzlager |
| Max. speed | 30000 rpm |
| Axial play | 0 mm, at radial load < 4 N |
| 0.14 mm, at radial load > 4 N | |
| Radial play | 0 mm |
| Max. axial load (dynamic) | 4 N |
| Max. force for press fits (static) | 110 N |
| (static, shaft supported) | 5300 N |
| Max. radial load | 16 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 2 |
| Number of phases | 3 |
| Number of autoclave cycles | 1000 |
| Product | |
| Weight | 153 g |