Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX PRIME 6 M Ø6 mm, brushless, with Hall sensors | High power
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €805.55* |
| 5-19 | €629.03* | |
| 20-49 | €512.62* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 6 V |
| No load speed | 36300 rpm |
| No load current | 83.8 mA |
| Nominal speed | 29500 rpm |
| Nominal torque (max. continuous torque) | 0.58 mNm |
| Nominal current (max. continuous current) | 0.458 A |
| Stall torque | 3.21 mNm |
| Stall current | 2.12 A |
| Max. efficiency | 65 % |
| Characteristics | |
| Terminal resistance | 2.83 Ω |
| Terminal inductance | 0.0187 mH |
| Torque constant | 1.52 mNm/A |
| Speed constant | 6300 rpm/V |
| Speed / torque gradient | 11800 rpm/mNm |
| Mechanical time constant | 1.47 ms |
| Rotor inertia | 0.0119 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 93.9 K/W |
| Thermal resistance winding-housing | 2.98 K/W |
| Thermal time constant winding | 0.358 s |
| Thermal time constant motor | 138 s |
| Ambient temperature | -20...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | Waelzlager |
| Max. speed | 50000 rpm |
| Axial play | 0 mm, at radial load < 0.45 N |
| 0.07 mm, at radial load > 0.45 N | |
| Max. axial load (dynamic) | 0.2 N |
| Max. force for press fits (static) | 10 N |
| (static, shaft supported) | 110 N |
| Max. radial load | 2 N, 2 mm from flange |
| Other specifications | |
| Number of pole pairs | 2 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 3 g |