Details
NEW
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 32 L ∅32 mm, brushless, with Hall sensors | Ventilated
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €184.21* |
| 5-19 | €144.42* | |
| 20-49 | €113.05* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 36 V |
| No load speed | 12800 rpm |
| No load current | 174 mA |
| Nominal speed | 9550 rpm |
| Nominal torque (max. continuous torque) | 114 mNm |
| Nominal current (max. continuous current) | 4.02 A |
| Stall torque | 473 mNm |
| Stall current | 51.1 A |
| Max. efficiency | 82 % |
| Characteristics | |
| Terminal resistance | 0.705 Ω |
| Terminal inductance | 0.53 mH |
| Torque constant | 26.6 mNm/A |
| Speed constant | 359 rpm/V |
| Speed / torque gradient | 9.5 rpm/mNm |
| Mechanical time constant | 3.05 ms |
| Rotor inertia | 30.7 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 0.731 K/W |
| Thermal resistance winding-housing | 4.2 K/W |
| Thermal time constant winding | 16.7 s |
| Thermal time constant motor | 26 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 14000 rpm |
| Axial play | 0 mm, at radial load < 4 N |
| 0.14 mm, at radial load > 4 N | |
| Radial play | 0 mm |
| Max. axial load (dynamic) | 4 N |
| Max. force for press fits (static) | 45 N |
| (static, shaft supported) | 1000 N |
| Max. radial load | 12 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 6 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 71 g |