Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 32 L, Ø32 mm, brushless, with Hall sensors | High torque

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €178.52* |
5-19 | €140.00* | |
20-49 | €109.58* | |
from 50 | On request |
Specifications
Values at nominal voltage | |
Nominal voltage | 36 V |
No load speed | 12800 rpm |
No load current | 161 mA |
Nominal speed | 9870 rpm |
Nominal torque (max. continuous torque) | 105 mNm |
Nominal current (max. continuous current) | 3.46 A |
Stall torque | 473 mNm |
Stall current | 51.1 A |
Max. efficiency | 89 % |
Characteristics | |
Terminal resistance | 0.705 Ω |
Terminal inductance | 0.53 mH |
Torque constant | 26.6 mNm/A |
Speed constant | 359 rpm/V |
Speed / torque gradient | 9.5 rpm/mNm |
Mechanical time constant | 3.05 ms |
Rotor inertia | 30.7 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 3.92 K/W |
Thermal resistance winding-housing | 3 K/W |
Thermal time constant winding | 12 s |
Thermal time constant motor | 139 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Max. speed | 14000 rpm |
Axial play | 0 mm, at radial load < 4 N |
0.14 mm, at radial load > 4 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 45 N |
(static, shaft supported) | 1000 N |
Max. radial load | 12 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 6 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 71 g |