Specifications
| Values at nominal voltage |
| Nominal voltage |
24 V |
| No load speed |
4730 rpm |
| No load current |
379 mA |
| Nominal speed |
3990 rpm |
| Nominal torque (max. continuous torque) |
301 mNm |
| Nominal current (max. continuous current) |
6.05 A |
| Stall torque |
2650 mNm |
| Stall current |
86.6 A |
| Max. efficiency |
87 % |
| Characteristics |
| Terminal resistance |
0.277 Ω |
| Terminal inductance |
0.222 mH |
| Torque constant |
47.9 mNm/A |
| Speed constant |
199 rpm/V |
| Speed / torque gradient |
1.15 rpm/mNm |
| Mechanical time constant |
0.942 ms |
| Rotor inertia |
78 gcm² |
| Thermal data |
| Thermal resistance housing-ambient |
5.08 K/W |
| Thermal resistance winding-housing |
0.6 K/W |
| Thermal time constant winding |
15.5 s |
| Thermal time constant motor |
1490 s |
| Ambient temperature |
-40...+100 °C |
| Max. winding temperature |
+155 °C |
| Mechanical data |
| Bearing type |
ball bearings |
| Max. speed |
8000 rpm |
| Axial play |
0 mm, at radial load < 9 N |
|
0.15 mm, at radial load > 9 N |
| Max. axial load (dynamic) |
7.47 N |
| Max. force for press fits (static) |
87 N |
| (static, shaft supported) |
3000 N |
| Max. radial load |
29.9 N, 5 mm from flange |
| Other specifications |
| Number of pole pairs |
8 |
| Number of phases |
3 |
| Number of autoclave cycles |
0 |
| Product |
| Weight |
587 g |
| | | Continuous operation range
|
| | |
|
| | | |
| | | Short term operation range
|
| | |
|
Description
Because of their optimized magnetic core, the brushless EC-i motors with iron windings offer a very high torque density and a low cogging torque. The multi-pole internal rotor is extremely dynamic. Its solid design with a steel flange and housing make this motor suitable for a wide range of applications. Order your EC-i drive online now.
Videos