Details

EC-i 30 Ø30 mm, brushless, 45 W, with Hall sensors | High Torque

Part number 539483

EC-i 30 Ø30 mm, brushless, 45 W, with Hall sensors
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €250.10
5-19 €213.36
20-49 €176.21
from 50 On request

Specifications

Technical illustrations

Values at nominal voltage
Nominal voltage 36 V
No load speed 8250 rpm
No load current 95.2 mA
Nominal speed 6810 rpm
Nominal torque (max. continuous torque) 65.8 mNm
Nominal current (max. continuous current) 1.51 A
Stall torque 501 mNm
Stall current 21.1 A
Max. efficiency 87 %
Characteristics
Terminal resistance 1.71 Ω
Terminal inductance 1.8 mH
Torque constant 41.2 mNm/A
Speed constant 232 rpm/V
Speed / torque gradient 9.61 rpm/mNm
Mechanical time constant 0.815 ms
Rotor inertia 8.1 gcm²
Thermal data
Thermal resistance housing-ambient 11.1 K/W
Thermal resistance winding-housing 3.75 K/W
Thermal time constant winding 30.1 s
Thermal time constant motor 866 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Bearing type ball bearings
Max. speed 10000 rpm
Axial play 0 mm, at radial load < 9 N
0.14 mm, at radial load > 9 N
Max. axial load (dynamic) 5 N
Max. force for press fits (static) 98 N
(static, shaft supported) 2000 N
Max. radial load 25 N, 5 mm from flange
Other specifications
Number of pole pairs 4
Number of phases 3
Number of autoclave cycles 0
Product
Weight 156 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

With their optimized magnetic circuit, these brushless EC-i motors with iron windings offer a very high torque density and very low cogging torque. The multipole internal rotor has excellent dynamics. The robust design with a steel flange and housing makes this unit suitable for a wide variety of applications. Order your EC-i drive online now.

Videos