
This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 5000 rpm |
No load current | 467 mA |
Nominal speed | 4750 rpm |
Nominal torque (max. continuous torque) | 298 mNm |
Nominal current (max. continuous current) | 3.59 A |
Stall torque | 17900 mNm |
Stall current | 197 A |
Max. efficiency | 90 % |
Characteristics | |
Terminal resistance | 0.244 Ω |
Terminal inductance | 0.315 mH |
Torque constant | 91 mNm/A |
Speed constant | 105 rpm/V |
Speed / torque gradient | 0.281 rpm/mNm |
Mechanical time constant | 0.415 ms |
Rotor inertia | 141 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 4.32 K/W |
Thermal resistance winding-housing | 0.63 K/W |
Thermal time constant winding | 19.4 s |
Thermal time constant motor | 1770 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Max. speed | 6000 rpm |
Axial play | 0 mm, at radial load < 11.5 N |
0.1 mm, at radial load > 11.5 N | |
Max. axial load (dynamic) | 30 N |
Max. force for press fits (static) | 150 N |
(static, shaft supported) | 6000 N |
Max. radial load | 110 N, 15 mm from flange |
Other specifications | |
Number of pole pairs | 7 |
Number of phases | 3 |
Product | |
Weight | 820 g |