Specifications
Information: Drawings are not to scale.
| Values at nominal voltage |
| Nominal voltage |
18 V |
| No load speed |
4540 rpm |
| No load current |
352 mA |
| Nominal speed |
3920 rpm |
| Nominal torque (max. continuous torque) |
209 mNm |
| Nominal current (max. continuous current) |
5.5 A |
| Stall torque |
1850 mNm |
| Stall current |
77.4 A |
| Max. efficiency |
87 % |
| Characteristics |
| Terminal resistance |
0.233 Ω |
| Terminal inductance |
0.169 mH |
| Torque constant |
37.5 mNm/A |
| Speed constant |
255 rpm/V |
| Speed / torque gradient |
1.58 rpm/mNm |
| Mechanical time constant |
0.729 ms |
| Rotor inertia |
44 gcm² |
| Thermal data |
| Thermal resistance housing-ambient |
7.17 K/W |
| Thermal resistance winding-housing |
1.35 K/W |
| Thermal time constant winding |
20.7 s |
| Thermal time constant motor |
1400 s |
| Ambient temperature |
-40...+100 °C |
| Max. winding temperature |
+155 °C |
| Mechanical data |
| Bearing type |
ball bearings |
| Max. speed |
8000 rpm |
| Axial play |
0 mm, at radial load < 9 N |
|
0.15 mm, at radial load > 9 N |
| Max. axial load (dynamic) |
7 N |
| Max. force for press fits (static) |
87 N |
| (static, shaft supported) |
3000 N |
| Max. radial load |
29.9 N, 5 mm from flange |
| Other specifications |
| Number of pole pairs |
7 |
| Number of phases |
3 |
| Number of autoclave cycles |
0 |
| Product |
| Weight |
390 g |
| | | Continuous operation range
|
| | |
|
| | | |
| | | Short term operation range
|
| | |
|
Description
Because of their optimized magnetic core, the brushless EC-i motors with iron core windings offer a very high torque density and low cogging torque. The multi-pole internal rotor is extremely dynamic. Its solid design with a steel flange and housing make this motor suitable for a wide range of applications. Order your EC-i drive online now.
Videos