Details

EC-i 40 Ø40 mm, brushless, 70 Watt, with Hall sensors | High Torque

Part number 496656

EC-i 40 Ø40 mm, brushless, 70 Watt, with Hall sensors
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €312.94
5-19 €266.94
20-49 €220.41
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 48 V
No load speed 4920 rpm
No load current 93.8 mA
Nominal speed 4110 rpm
Nominal torque (max. continuous torque) 148 mNm
Nominal current (max. continuous current) 1.54 A
Stall torque 927 mNm
Stall current 21.1 A
Max. efficiency 88 %
Characteristics
Terminal resistance 2.28 Ω
Terminal inductance 2.05 mH
Torque constant 92.1 mNm/A
Speed constant 104 rpm/V
Speed / torque gradient 2.56 rpm/mNm
Mechanical time constant 0.617 ms
Rotor inertia 23 gcm²
Thermal data
Thermal resistance housing-ambient 8.17 K/W
Thermal resistance winding-housing 2.27 K/W
Thermal time constant winding 24.9 s
Thermal time constant motor 1020 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Max. speed 10000 rpm
Other specifications
Number of pole pairs 7
Number of phases 3
Product
Weight 250 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

Because of their optimized magnetic core, the brushless EC-i motors with iron core windings offer a very high torque density and low cogging torque. The multi-pole internal rotor is extremely dynamic. Its solid design with a steel flange and housing make this motor suitable for a wide range of applications. Order your EC-i drive online now.

Videos