Specifications
Information: Drawings are not to scale.
| Values at nominal voltage |
| Nominal voltage |
48 V |
| No load speed |
7560 rpm |
| No load current |
103 mA |
| Nominal speed |
6310 rpm |
| Nominal torque (max. continuous torque) |
73.9 mNm |
| Nominal current (max. continuous current) |
1.19 A |
| Stall torque |
526 mNm |
| Stall current |
18.5 A |
| Max. efficiency |
86 % |
| Characteristics |
| Terminal resistance |
2.59 Ω |
| Terminal inductance |
1.93 mH |
| Torque constant |
59.6 mNm/A |
| Speed constant |
160 rpm/V |
| Speed / torque gradient |
6.96 rpm/mNm |
| Mechanical time constant |
0.933 ms |
| Rotor inertia |
12.8 gcm² |
| Thermal data |
| Thermal resistance housing-ambient |
9.91 K/W |
| Thermal resistance winding-housing |
3.77 K/W |
| Thermal time constant winding |
23.7 s |
| Thermal time constant motor |
892 s |
| Ambient temperature |
-40...+100 °C |
| Max. winding temperature |
+155 °C |
| Mechanical data |
| Bearing type |
ball bearings |
| Max. speed |
10000 rpm |
| Axial play |
0 mm, at radial load < 9 N |
|
0.15 mm, at radial load > 9 N |
| Max. axial load (dynamic) |
7 N |
| Max. force for press fits (static) |
87 N |
| (static, shaft supported) |
6500 N |
| Max. radial load |
21 N, 5 mm from flange |
| Other specifications |
| Number of pole pairs |
7 |
| Number of phases |
3 |
| Number of autoclave cycles |
0 |
| Product |
| Weight |
180 g |
| | | Continuous operation range
|
| | |
|
| | | |
| | | Short term operation range
|
| | |
|
Description
Because of their optimized magnetic core, the brushless EC-i motors with iron core windings offer a very high torque density and low cogging torque. The multi-pole internal rotor is extremely dynamic. Its solid design with a steel flange and housing make this motor suitable for a wide range of applications. Order your EC-i drive online now.
Videos