Details
NRND
EC-i 40 Ø40 mm, brushless, 100 Watt, with Hall sensors | High Torque
Part number 488607
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €332.83 |
| 5-19 | €283.89 | |
| 20-49 | €234.52 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 5000 rpm |
| No load current | 150 mA |
| Nominal speed | 4390 rpm |
| Nominal torque (max. continuous torque) | 224 mNm |
| Nominal current (max. continuous current) | 2.41 A |
| Stall torque | 2080 mNm |
| Stall current | 48.3 A |
| Max. efficiency | 89 % |
| Characteristics | |
| Terminal resistance | 0.994 Ω |
| Terminal inductance | 0.995 mH |
| Torque constant | 91 mNm/A |
| Speed constant | 105 rpm/V |
| Speed / torque gradient | 1.15 rpm/mNm |
| Mechanical time constant | 0.528 ms |
| Rotor inertia | 44 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 7.17 K/W |
| Thermal resistance winding-housing | 1.35 K/W |
| Thermal time constant winding | 25.8 s |
| Thermal time constant motor | 1400 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 8000 rpm |
| Axial play | 0 mm, at radial load < 9 N |
| 0.15 mm, at radial load > 9 N | |
| Max. axial load (dynamic) | 7 N |
| Max. force for press fits (static) | 87 N |
| (static, shaft supported) | 3000 N |
| Max. radial load | 29.9 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 7 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 390 g |
