
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €732.08 |
5-19 | €584.40 | |
20-49 | €481.56 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 10300 rpm |
No load current | 886 mA |
Nominal speed | 8900 rpm |
Nominal torque (max. continuous torque) | 121 mNm |
Nominal current (max. continuous current) | 11.7 A |
Stall torque | 985 mNm |
Stall current | 89.2 A |
Max. efficiency | 82 % |
Characteristics | |
Terminal resistance | 0.134 Ω |
Terminal inductance | 0.0266 mH |
Torque constant | 11 mNm/A |
Speed constant | 865 rpm/V |
Speed / torque gradient | 10.5 rpm/mNm |
Mechanical time constant | 9.39 ms |
Rotor inertia | 85 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 3.2 K/W |
Thermal resistance winding-housing | 1.2 K/W |
Thermal time constant winding | 15.9 s |
Thermal time constant motor | 1050 s |
Ambient temperature | -20...+125 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 18000 rpm |
Axial play | 0 mm, at radial load < 8 N |
0.14 mm, at radial load > 8 N | |
Max. axial load (dynamic) | 10 N |
Max. force for press fits (static) | 170 N |
(static, shaft supported) | 5000 N |
Max. radial load | 70 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 390 g |