| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €374.09 |
| 5-19 | €321.25 | |
| 20-49 | €263.26 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
| Values at nominal voltage | |
| Nominal voltage | 32 V |
| No load speed | 37300 rpm |
| No load current | 306 mA |
| Nominal speed | 35100 rpm |
| Nominal torque (max. continuous torque) | 34.9 mNm |
| Nominal current (max. continuous current) | 4.52 A |
| Stall torque | 719 mNm |
| Stall current | 88.2 A |
| Max. efficiency | 89 % |
| Characteristics | |
| Terminal resistance | 0.363 Ω |
| Terminal inductance | 0.049 mH |
| Torque constant | 8.15 mNm/A |
| Speed constant | 1170 rpm/V |
| Speed / torque gradient | 52.2 rpm/mNm |
| Mechanical time constant | 2.3 ms |
| Rotor inertia | 4.2 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 7 K/W |
| Thermal resistance winding-housing | 1 K/W |
| Thermal time constant winding | 5.09 s |
| Thermal time constant motor | 355 s |
| Ambient temperature | -20...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 50000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of phases | 3 |
| Product | |
| Weight | 120 g |