| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €315.78 |
| 5-19 | €278.62 | |
| 20-49 | €235.05 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 15 V |
| No load speed | 9660 rpm |
| No load current | 60.8 mA |
| Nominal speed | 8430 rpm |
| Nominal torque (max. continuous torque) | 20.5 mNm |
| Nominal current (max. continuous current) | 1.5 A |
| Stall torque | 225 mNm |
| Stall current | 15.8 A |
| Max. efficiency | 82 % |
| Characteristics | |
| Terminal resistance | 0.952 Ω |
| Terminal inductance | 0.0882 mH |
| Torque constant | 14.3 mNm/A |
| Speed constant | 670 rpm/V |
| Speed / torque gradient | 44.7 rpm/mNm |
| Mechanical time constant | 4.87 ms |
| Rotor inertia | 10.4 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 14 K/W |
| Thermal resistance winding-housing | 3.1 K/W |
| Thermal time constant winding | 12 s |
| Thermal time constant motor | 612 s |
| Ambient temperature | -30...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 14000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 130 g |
