| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €163.36 |
| 5-19 | €144.10 | |
| 20-49 | €121.58 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 12 V |
| No load speed | 13900 rpm |
| No load current | 45.9 mA |
| Nominal speed | 11900 rpm |
| Nominal torque (max. continuous torque) | 4.36 mNm |
| Nominal current (max. continuous current) | 0.582 A |
| Stall torque | 34.3 mNm |
| Stall current | 4.23 A |
| Max. efficiency | 79 % |
| Characteristics | |
| Terminal resistance | 2.83 Ω |
| Terminal inductance | 0.113 mH |
| Torque constant | 8.11 mNm/A |
| Speed constant | 1180 rpm/V |
| Speed / torque gradient | 411 rpm/mNm |
| Mechanical time constant | 5.78 ms |
| Rotor inertia | 1.34 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 30 K/W |
| Thermal resistance winding-housing | 8.5 K/W |
| Thermal time constant winding | 10.9 s |
| Thermal time constant motor | 504 s |
| Ambient temperature | -20...+65 °C |
| Max. winding temperature | +85 °C |
| Mechanical data | |
| Max. speed | 16000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 40 g |
