| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €162.63 |
| 5-19 | €143.47 | |
| 20-49 | €121.05 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 14200 rpm |
| No load current | 11.8 mA |
| Nominal speed | 12400 rpm |
| Nominal torque (max. continuous torque) | 4.43 mNm |
| Nominal current (max. continuous current) | 0.15 A |
| Stall torque | 35.4 mNm |
| Stall current | 1.11 A |
| Max. efficiency | 81 % |
| Characteristics | |
| Terminal resistance | 43.3 Ω |
| Terminal inductance | 1.74 mH |
| Torque constant | 31.9 mNm/A |
| Speed constant | 299 rpm/V |
| Speed / torque gradient | 407 rpm/mNm |
| Mechanical time constant | 5.22 ms |
| Rotor inertia | 1.23 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 30 K/W |
| Thermal resistance winding-housing | 8.5 K/W |
| Thermal time constant winding | 9.93 s |
| Thermal time constant motor | 504 s |
| Ambient temperature | -20...+65 °C |
| Max. winding temperature | +85 °C |
| Mechanical data | |
| Max. speed | 16000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 40 g |
