| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €82.31 |
| 5-19 | €72.63 | |
| 20-49 | €61.26 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 2.4 V |
| No load speed | 14000 rpm |
| No load current | 14.3 mA |
| Nominal speed | 4230 rpm |
| Nominal torque (max. continuous torque) | 0.635 mNm |
| Nominal current (max. continuous current) | 0.411 A |
| Stall torque | 0.925 mNm |
| Stall current | 0.581 A |
| Max. efficiency | 72 % |
| Characteristics | |
| Terminal resistance | 4.13 Ω |
| Terminal inductance | 0.0304 mH |
| Torque constant | 1.59 mNm/A |
| Speed constant | 6000 rpm/V |
| Speed / torque gradient | 15600 rpm/mNm |
| Mechanical time constant | 6.31 ms |
| Rotor inertia | 0.0388 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 48 K/W |
| Thermal resistance winding-housing | 22 K/W |
| Thermal time constant winding | 3 s |
| Thermal time constant motor | 70.1 s |
| Ambient temperature | -20...+65 °C |
| Max. winding temperature | +85 °C |
| Mechanical data | |
| Max. speed | 23000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 4 g |
