Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
DCX 8 M Ø8 mm, precious metal brushes, ball bearings

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €112.73* |
5-19 | €98.42* | |
20-49 | €83.89* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 12800 rpm |
No load current | 3.12 mA |
Nominal speed | 5810 rpm |
Nominal torque (max. continuous torque) | 0.609 mNm |
Nominal current (max. continuous current) | 0.0726 A |
Stall torque | 1.13 mNm |
Stall current | 0.13 A |
Max. efficiency | 72 % |
Characteristics | |
Terminal resistance | 92.2 Ω |
Terminal inductance | 0.276 mH |
Torque constant | 8.71 mNm/A |
Speed constant | 1100 rpm/V |
Speed / torque gradient | 11600 rpm/mNm |
Mechanical time constant | 4.28 ms |
Rotor inertia | 0.0351 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 101 K/W |
Thermal resistance winding-housing | 16.9 K/W |
Thermal time constant winding | 2.09 s |
Thermal time constant motor | 162 s |
Ambient temperature | -30...+85 °C |
Max. winding temperature | +100 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 17300 rpm |
Axial play | 0 mm, at radial load < 0.5 N |
0.1 mm, at radial load > 0.5 N | |
Radial play | 0.012 mm |
Max. axial load (dynamic) | 0.1 N |
Max. force for press fits (static) | 8.8 N |
(static, shaft supported) | 100 N |
Max. radial load | 0.6 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 5 |
Number of autoclave cycles | 0 |
Product | |
Weight | 4 g |
Description
maxon DCX motors offer unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, make the DCX motors a highly dynamic drive for almost every application scenario.
The DCX 8 M is available as a small drive with ball bearings or sintered bearings.