Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DCX 8 M Ø8 mm, precious metal brushes, ball bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €112.73* |
| 5-19 | €98.42* | |
| 20-49 | €83.89* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
| Values at nominal voltage | |
| Nominal voltage | 2.4 V |
| No load speed | 11500 rpm |
| No load current | 13.6 mA |
| Nominal speed | 4790 rpm |
| Nominal torque (max. continuous torque) | 0.649 mNm |
| Nominal current (max. continuous current) | 0.344 A |
| Stall torque | 1.13 mNm |
| Stall current | 0.581 A |
| Max. efficiency | 72 % |
| Characteristics | |
| Terminal resistance | 4.13 Ω |
| Terminal inductance | 0.0139 mH |
| Torque constant | 1.95 mNm/A |
| Speed constant | 4900 rpm/V |
| Speed / torque gradient | 10400 rpm/mNm |
| Mechanical time constant | 4.17 ms |
| Rotor inertia | 0.0384 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 101 K/W |
| Thermal resistance winding-housing | 16.9 K/W |
| Thermal time constant winding | 2.31 s |
| Thermal time constant motor | 162 s |
| Ambient temperature | -30...+85 °C |
| Max. winding temperature | +100 °C |
| Mechanical data | |
| Bearing type | Waelzlager |
| Max. speed | 17300 rpm |
| Axial play | 0 mm, at radial load < 0.5 N |
| 0.1 mm, at radial load > 0.5 N | |
| Radial play | 0.012 mm |
| Max. axial load (dynamic) | 0.1 N |
| Max. force for press fits (static) | 8.8 N |
| (static, shaft supported) | 100 N |
| Max. radial load | 0.6 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 5 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 4 g |
Description
maxon DCX motors offer unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, make the DCX motors a highly dynamic drive for almost every application scenario.
The DCX 8 M is available as a small drive with ball bearings or sintered bearings.
