Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
DCX 6 M Ø6 mm, precious metal brushes, ball bearings

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €107.05* |
5-19 | €93.37* | |
20-49 | €79.58* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 1.5 V |
No load speed | 17200 rpm |
No load current | 36.2 mA |
Nominal speed | 4950 rpm |
Nominal torque (max. continuous torque) | 0.309 mNm |
Nominal current (max. continuous current) | 0.425 A |
Stall torque | 0.453 mNm |
Stall current | 0.581 A |
Max. efficiency | 58 % |
Characteristics | |
Terminal resistance | 2.58 Ω |
Terminal inductance | 0.0079 mH |
Torque constant | 0.779 mNm/A |
Speed constant | 12300 rpm/V |
Speed / torque gradient | 40600 rpm/mNm |
Mechanical time constant | 7.06 ms |
Rotor inertia | 0.0166 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 105 K/W |
Thermal resistance winding-housing | 20 K/W |
Thermal time constant winding | 1.71 s |
Thermal time constant motor | 79 s |
Ambient temperature | -30...+85 °C |
Max. winding temperature | +100 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 17300 rpm |
Axial play | 0 mm, at radial load < 0.5 N |
0.1 mm, at radial load > 0.5 N | |
Radial play | 0.012 mm |
Max. axial load (dynamic) | 0.1 N |
Max. force for press fits (static) | 8.8 N |
(static, shaft supported) | 100 N |
Max. radial load | 0.6 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 5 |
Number of autoclave cycles | 0 |
Product | |
Weight | 2 g |
Description
maxon DCX motors offer unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, make the DCX motors a highly dynamic drive for almost every application scenario.
The DCX 6 M is available as a small drive with ball bearings or sintered bearings.