Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DC-max 26 S Ø26 mm, graphite brushes, ball bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €145.68* |
| 5-19 | €114.31* | |
| 20-49 | €89.37* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 8740 rpm |
| No load current | 19.3 mA |
| Nominal speed | 7810 rpm |
| Nominal torque (max. continuous torque) | 29.4 mNm |
| Nominal current (max. continuous current) | 0.582 A |
| Stall torque | 278 mNm |
| Stall current | 5.31 A |
| Max. efficiency | 88 % |
| Characteristics | |
| Terminal resistance | 9.04 Ω |
| Terminal inductance | 1.16 mH |
| Torque constant | 52.2 mNm/A |
| Speed constant | 183 rpm/V |
| Speed / torque gradient | 31.6 rpm/mNm |
| Mechanical time constant | 5.04 ms |
| Rotor inertia | 15.2 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 13.2 K/W |
| Thermal resistance winding-housing | 3.2 K/W |
| Thermal time constant winding | 18.1 s |
| Thermal time constant motor | 350 s |
| Ambient temperature | -30...+85 °C |
| Max. winding temperature | +100 °C |
| Mechanical data | |
| Bearing type | Waelzlager |
| Max. speed | 11000 rpm |
| Axial play | 0.1 - 0.2 mm |
| Radial play | 0.025 mm |
| Max. axial load (dynamic) | 5 N |
| Max. force for press fits (static) | 75 N |
| (static, shaft supported) | 1200 N |
| Max. radial load | 20 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 13 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 120 g |
Description
The maxon DC-max motors feature maximum performance at minimum volume and an unrivaled price-performance ratio.The DC-max 26 is a small drive with strong RE magnets, the latest winding technology, and a cost-optimized design, and is made using automated manufacturing processes.
