Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
DC-max 26 S Ø26 mm, CLL precious metal brushes, sintered bearings
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €136.63* |
| 5-19 | €107.26* | |
| 20-49 | €83.89* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 12 V |
| No load speed | 4460 rpm |
| No load current | 27.1 mA |
| Nominal speed | 3790 rpm |
| Nominal torque (max. continuous torque) | 20.8 mNm |
| Nominal current (max. continuous current) | 0.84 A |
| Stall torque | 140 mNm |
| Stall current | 5.49 A |
| Max. efficiency | 87 % |
| Characteristics | |
| Terminal resistance | 2.19 Ω |
| Terminal inductance | 0.278 mH |
| Torque constant | 25.6 mNm/A |
| Speed constant | 373 rpm/V |
| Speed / torque gradient | 31.9 rpm/mNm |
| Mechanical time constant | 4.99 ms |
| Rotor inertia | 14.9 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 13.2 K/W |
| Thermal resistance winding-housing | 3.2 K/W |
| Thermal time constant winding | 17.8 s |
| Thermal time constant motor | 350 s |
| Ambient temperature | -30...+65 °C |
| Max. winding temperature | +85 °C |
| Mechanical data | |
| Max. speed | 6700 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 120 g |
Description
The maxon DC-max motors feature maximum performance at minimum volume and an unrivaled price-performance ratio.The DC-max 26 is a small drive with strong RE magnets, the latest winding technology, and a cost-optimized design, and is made using automated manufacturing processes.
