Details
NRND
A-max 26 Ø26 mm, Precious Metal Brushes CLL, 4 Watt, with terminals
Part number 110180

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €108.31 |
5-19 | €97.47 | |
20-49 | €88.31 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 42 V |
No load speed | 5170 rpm |
No load current | 4.98 mA |
Nominal speed | 3050 rpm |
Nominal torque (max. continuous torque) | 12.6 mNm |
Nominal current (max. continuous current) | 0.168 A |
Stall torque | 30.9 mNm |
Stall current | 0.403 A |
Max. efficiency | 80 % |
Characteristics | |
Terminal resistance | 104 Ω |
Terminal inductance | 10.8 mH |
Torque constant | 76.7 mNm/A |
Speed constant | 125 rpm/V |
Speed / torque gradient | 169 rpm/mNm |
Mechanical time constant | 20.9 ms |
Rotor inertia | 11.8 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 13.2 K/W |
Thermal resistance winding-housing | 3.2 K/W |
Thermal time constant winding | 11.2 s |
Thermal time constant motor | 422 s |
Ambient temperature | -30...+65 °C |
Max. winding temperature | +85 °C |
Mechanical data | |
Bearing type | sleeve bearing |
Max. speed | 11000 rpm |
Axial play | 0.1 - 0.2 mm |
Radial play | 0.012 mm |
Max. axial load (dynamic) | 1.7 N |
Max. force for press fits (static) | 80 N |
(static, shaft supported) | 0 N |
Max. radial load | 5.5 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 13 |
Number of autoclave cycles | 0 |
Product | |
Weight | 100 g |