| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €70.63 |
| 5-19 | €64.42 | |
| 20-49 | €58.63 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 8370 rpm |
| No load current | 2.93 mA |
| Nominal speed | 5550 rpm |
| Nominal torque (max. continuous torque) | 5.96 mNm |
| Nominal current (max. continuous current) | 0.112 A |
| Stall torque | 17.7 mNm |
| Stall current | 0.327 A |
| Max. efficiency | 82 % |
| Characteristics | |
| Terminal resistance | 147 Ω |
| Terminal inductance | 8.95 mH |
| Torque constant | 54.3 mNm/A |
| Speed constant | 176 rpm/V |
| Speed / torque gradient | 477 rpm/mNm |
| Mechanical time constant | 20 ms |
| Rotor inertia | 4.01 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 20 K/W |
| Thermal resistance winding-housing | 6 K/W |
| Thermal time constant winding | 9.29 s |
| Thermal time constant motor | 313 s |
| Ambient temperature | -30...+65 °C |
| Max. winding temperature | +85 °C |
| Mechanical data | |
| Max. speed | 16000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 54 g |
