| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €75.16 |
| 5-19 | €68.52 | |
| 20-49 | €62.31 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 6 V |
| No load speed | 9240 rpm |
| No load current | 83.1 mA |
| Nominal speed | 6240 rpm |
| Nominal torque (max. continuous torque) | 5.91 mNm |
| Nominal current (max. continuous current) | 1.08 A |
| Stall torque | 19.4 mNm |
| Stall current | 3.29 A |
| Max. efficiency | 67 % |
| Characteristics | |
| Terminal resistance | 2.2 Ω |
| Terminal inductance | 0.106 mH |
| Torque constant | 5.9 mNm/A |
| Speed constant | 1620 rpm/V |
| Speed / torque gradient | 500 rpm/mNm |
| Mechanical time constant | 21.3 ms |
| Rotor inertia | 4.07 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 20 K/W |
| Thermal resistance winding-housing | 6 K/W |
| Thermal time constant winding | 9.43 s |
| Thermal time constant motor | 313 s |
| Ambient temperature | -30...+85 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | sleeve bearing |
| Max. speed | 9800 rpm |
| Axial play | 0.05 - 0.15 mm |
| Radial play | 0.012 mm |
| Max. axial load (dynamic) | 1 N |
| Max. force for press fits (static) | 80 N |
| (static, shaft supported) | 440 N |
| Max. radial load | 2.8 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 1 |
| Number of commutator segments | 9 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 54 g |
