| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €64.31 |
| 5-19 | €58.63 | |
| 20-49 | €53.37 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 18 V |
| No load speed | 9770 rpm |
| No load current | 29 mA |
| Nominal speed | 6600 rpm |
| Nominal torque (max. continuous torque) | 6.92 mNm |
| Nominal current (max. continuous current) | 0.432 A |
| Stall torque | 22 mNm |
| Stall current | 1.29 A |
| Max. efficiency | 72 % |
| Characteristics | |
| Terminal resistance | 14 Ω |
| Terminal inductance | 0.891 mH |
| Torque constant | 17.1 mNm/A |
| Speed constant | 558 rpm/V |
| Speed / torque gradient | 457 rpm/mNm |
| Mechanical time constant | 19.7 ms |
| Rotor inertia | 4.13 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 20 K/W |
| Thermal resistance winding-housing | 6 K/W |
| Thermal time constant winding | 9.77 s |
| Thermal time constant motor | 314 s |
| Ambient temperature | -30...+85 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 9800 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 54 g |
