| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €62.63 |
| 5-19 | €57.16 | |
| 20-49 | €52.31 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 9 V |
| No load speed | 8970 rpm |
| No load current | 17 mA |
| Nominal speed | 3530 rpm |
| Nominal torque (max. continuous torque) | 2.11 mNm |
| Nominal current (max. continuous current) | 0.243 A |
| Stall torque | 3.57 mNm |
| Stall current | 0.39 A |
| Max. efficiency | 63 % |
| Characteristics | |
| Terminal resistance | 23.1 Ω |
| Terminal inductance | 0.831 mH |
| Torque constant | 9.17 mNm/A |
| Speed constant | 1040 rpm/V |
| Speed / torque gradient | 2620 rpm/mNm |
| Mechanical time constant | 23.3 ms |
| Rotor inertia | 0.849 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 29.8 K/W |
| Thermal resistance winding-housing | 5.5 K/W |
| Thermal time constant winding | 3.46 s |
| Thermal time constant motor | 165 s |
| Ambient temperature | -30...+65 °C |
| Max. winding temperature | +85 °C |
| Mechanical data | |
| Max. speed | 11000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 22 g |
