| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €58.42 |
| 5-19 | €53.26 | |
| 20-49 | €48.84 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 30 V |
| No load speed | 10500 rpm |
| No load current | 15 mA |
| Nominal speed | 4180 rpm |
| Nominal torque (max. continuous torque) | 2.24 mNm |
| Nominal current (max. continuous current) | 0.105 A |
| Stall torque | 4.04 mNm |
| Stall current | 0.164 A |
| Max. efficiency | 48 % |
| Characteristics | |
| Terminal resistance | 183 Ω |
| Terminal inductance | 6.01 mH |
| Torque constant | 24.7 mNm/A |
| Speed constant | 387 rpm/V |
| Speed / torque gradient | 2880 rpm/mNm |
| Mechanical time constant | 23.9 ms |
| Rotor inertia | 0.793 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 29.8 K/W |
| Thermal resistance winding-housing | 5.5 K/W |
| Thermal time constant winding | 3.21 s |
| Thermal time constant motor | 165 s |
| Ambient temperature | -30...+85 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 11900 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 22 g |
