Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
A-max 16 Ø16 mm, Precious Metal Brushes CLL, 2 Watt, with terminals
Part number 110045
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €53.37 |
5-19 | €48.63 | |
20-49 | €44.63 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 12300 rpm |
No load current | 9.54 mA |
Nominal speed | 6660 rpm |
Nominal torque (max. continuous torque) | 2.17 mNm |
Nominal current (max. continuous current) | 0.243 A |
Stall torque | 4.77 mNm |
Stall current | 0.52 A |
Max. efficiency | 76 % |
Characteristics | |
Terminal resistance | 23.1 Ω |
Terminal inductance | 0.83 mH |
Torque constant | 9.17 mNm/A |
Speed constant | 1040 rpm/V |
Speed / torque gradient | 2620 rpm/mNm |
Mechanical time constant | 23.3 ms |
Rotor inertia | 0.849 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 29.8 K/W |
Thermal resistance winding-housing | 5.5 K/W |
Thermal time constant winding | 3.46 s |
Thermal time constant motor | 165 s |
Ambient temperature | -30...+65 °C |
Max. winding temperature | +85 °C |
Mechanical data | |
Bearing type | sleeve bearing |
Max. speed | 19000 rpm |
Axial play | 0.05 - 0.15 mm |
Radial play | 0.012 mm |
Max. axial load (dynamic) | 0.8 N |
Max. force for press fits (static) | 35 N |
(static, shaft supported) | 0 N |
Max. radial load | 1.4 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 7 |
Number of autoclave cycles | 0 |
Product | |
Weight | 21 g |