Details
NRND
A-max 16 Ø16 mm, Precious Metal Brushes CLL, 2 Watt, with terminals
Part number 110041
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €53.37 |
| 5-19 | €48.63 | |
| 20-49 | €44.63 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 1.5 V |
| No load speed | 10800 rpm |
| No load current | 61.3 mA |
| Nominal speed | 9170 rpm |
| Nominal torque (max. continuous torque) | 0.713 mNm |
| Nominal current (max. continuous current) | 0.6 A |
| Stall torque | 4.86 mNm |
| Stall current | 3.71 A |
| Max. efficiency | 77 % |
| Characteristics | |
| Terminal resistance | 0.404 Ω |
| Terminal inductance | 0.0169 mH |
| Torque constant | 1.31 mNm/A |
| Speed constant | 7290 rpm/V |
| Speed / torque gradient | 2250 rpm/mNm |
| Mechanical time constant | 25.2 ms |
| Rotor inertia | 1.07 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 29.8 K/W |
| Thermal resistance winding-housing | 5.5 K/W |
| Thermal time constant winding | 4.85 s |
| Thermal time constant motor | 313 s |
| Ambient temperature | -30...+65 °C |
| Max. winding temperature | +85 °C |
| Mechanical data | |
| Max. speed | 19000 rpm |
| Other specifications | |
| Number of pole pairs | 1 |
| Product | |
| Weight | 21 g |
