Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
DCX 32 L Ø32 mm, Graphite Brushes, ball bearings

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €316.20* |
5-19 | €275.78* | |
20-49 | €235.26* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 18 V |
No load speed | 8630 rpm |
No load current | 234 mA |
Nominal speed | 8070 rpm |
Nominal torque (max. continuous torque) | 101 mNm |
Nominal current (max. continuous current) | 5.42 A |
Stall torque | 2120 mNm |
Stall current | 109 A |
Max. efficiency | 88 % |
Characteristics | |
Terminal resistance | 0.165 Ω |
Terminal inductance | 0.0525 mH |
Torque constant | 19.5 mNm/A |
Speed constant | 490 rpm/V |
Speed / torque gradient | 4.15 rpm/mNm |
Mechanical time constant | 3.3 ms |
Rotor inertia | 75.9 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 7.28 K/W |
Thermal resistance winding-housing | 2.3 K/W |
Thermal time constant winding | 44 s |
Thermal time constant motor | 837 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 11300 rpm |
Axial play | 0 mm, at radial load < 7 N |
0.1 mm, at radial load > 7 N | |
Radial play | 0.02 mm |
Max. axial load (dynamic) | 7 N |
Max. force for press fits (static) | 22.6 N |
(static, shaft supported) | 2510 N |
Max. radial load | 65.3 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 11 |
Number of autoclave cycles | 0 |
Product | |
Weight | 325 g |
Description
maxon DCX motors feature unrivaled power density (torque per volume) with quiet operation. The robust engineering, combined with the globally patented ironless winding, makes the DCX range a highly dynamic and responsive motor for a wide range of applications.The DCX 32 L has graphite brushes and preloaded ball bearings. As is the case with all DCX motors, the mechanical and electrical interfaces can be configured.