Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
DCX 26 L Ø 26mm, graphite brushes, ball bearings

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €267.99* |
5-19 | €233.78* | |
20-49 | €199.47* | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 10700 rpm |
No load current | 65.7 mA |
Nominal speed | 9690 rpm |
Nominal torque (max. continuous torque) | 57.8 mNm |
Nominal current (max. continuous current) | 2.76 A |
Stall torque | 695 mNm |
Stall current | 32.4 A |
Max. efficiency | 91 % |
Characteristics | |
Terminal resistance | 0.74 Ω |
Terminal inductance | 0.129 mH |
Torque constant | 21.4 mNm/A |
Speed constant | 445 rpm/V |
Speed / torque gradient | 15.4 rpm/mNm |
Mechanical time constant | 3.45 ms |
Rotor inertia | 21.4 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 10.2 K/W |
Thermal resistance winding-housing | 3.01 K/W |
Thermal time constant winding | 24.1 s |
Thermal time constant motor | 620 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 14400 rpm |
Axial play | 0 mm, at radial load < 5.5 N |
0.1 mm, at radial load > 5.5 N | |
Radial play | 0.02 mm |
Max. axial load (dynamic) | 5.5 N |
Max. force for press fits (static) | 40 N |
(static, shaft supported) | 500 N |
Max. radial load | 20.5 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 11 |
Number of autoclave cycles | 0 |
Product | |
Weight | 170 g |
Description
maxon DCX motors feature unrivaled power density (torque per volume) and absolutely quiet running. The robust engineering, combined with the globally patented ironless winding, make the DCX motors a highly dynamic drive for almost every application scenario.The DCX 26 L is a powerhouse. Preloaded ball bearings or sintered bearings, graphite or precious metal brushes with CLL – the extensive options make it suitable for a wide range of applications.